??
CAD model selection
Selectable products: 1
71357
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6317 - Double goose-neck clamp
Bill of material
71357
BESTNR
Order No.
71357
B1
Diameter
25 mm
L
140 mm
G
for Clamping Screw
M20 - M24 mm
A
30 mm
B2
60 mm
B3
30 mm
C
24 mm
E
38 mm
H
60 mm
GEW
Weight
2040 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071356
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D