??
CAD model selection
Selectable products: 1
74914
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6321K - Stepless height adjustable clamp, complete
Bill of material
74914
BESTNR
Order No.
74914
NUT
for T-Slot
14
SCH
with Clamping Screw
M12x14x125 mm
H
Clamping height
0-50 mm
B1
17 mm
B2
50 mm
L
140 mm
D
60 mm
E1
30 mm
E2
55 mm
GEW
Weight
1080 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074913
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D