??
CAD model selection
Selectable products: 1
74963
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6321K - Stepless height adjustable clamp, complete
Bill of material
74963
BESTNR
Order No.
74963
NUT
for T-Slot
22
SCH
with Clamping Screw
M20x22x200 mm
H
Clamping height
0-85 mm
B1
21 mm
B2
60 mm
L
175 mm
D
80 mm
E1
40 mm
E2
70 mm
GEW
Weight
2370 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074968
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D