??
CAD model selection
Selectable products: 1
74971
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6321K - Stepless height adjustable clamp, complete
Bill of material
74971
BESTNR
Order No.
74971
NUT
for T-Slot
20
SCH
with Clamping Screw
M20x20x200 mm
H
Clamping height
0-85 mm
B1
21 mm
B2
60 mm
L
175 mm
D
80 mm
E1
40 mm
E2
70 mm
GEW
Weight
2300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074975
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number74971
Order No.74971
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 190.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.