??
CAD model selection
Selectable products: 1
71522
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6321 - Stepless height adjustable clamp
Bill of material
71522
BESTNR
Order No.
71522
GR
Size
17
SCH
for Clamping Screw
M12, M14, M16 mm
H
Clamping height
0 - 75 mm
B1
17 mm
B2
50 mm
L
140 mm
D
60 mm
E1
30 mm
E2
55 mm
GEW
Weight
900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071523
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71522
Order No.71522
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 149.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D