??
CAD model selection
Selectable products: 1
71530
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6321 - Stepless height adjustable clamp
Bill of material
71530
BESTNR
Order No.
71530
GR
Size
21
SCH
for Clamping Screw
M20 mm
H
Clamping height
0 - 85 mm
B1
21 mm
B2
60 mm
L
175 mm
D
80 mm
E1
40 mm
E2
70 mm
GEW
Weight
1600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071530
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D