??
CAD model selection
Selectable products: 1
74682
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6325 - Clamps for machine vices, Tempered steel, milled
Bill of material
74682
BESTNR
Order No.
74682
H
15 mm
B1
16.5 mm
L
78 mm
SCM
for clamp. screw metric
M12 M14 M16 mm
SCZ
for clamp. screw inch
1/2 5/8 Inch
A
22.5 mm
A1
10 mm
A2
6.5 mm
B2
40 mm
E1
10.5 mm
E2
40 mm
GEW
Weight
660 g
CTN
Customs tariff number
84669220
EAN
European Article Number
4020772074685
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D