??
CAD model selection
Selectable products: 1
373886
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6325G - Clamps for machine vices Forged design
Bill of material
373886
BESTNR
Order No.
373886
H
20 mm
B1
16.5 mm
L
78 mm
SCM
for clamp. screw metric
M12 M14 M16 mm
SCZ
for clamp. screw inch
1/2 5/8 Inch
A
27.5 mm
A1
10 mm
A2
6.5 mm
B2
41
E1
10
E2
40
GEW
Weight
620 g
CTN
Customs tariff number
84669220
EAN
European Article Number
4020772373887
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D