??
CAD model selection
Selectable products: 1
78626
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365-**-009 - Clamp, double
Bill of material
78626
BESTNR
Order No.
78626
GR
Size
12
A
20 mm
B
30 mm
E
48 mm
F
Diameter
14 mm
GEW
Weight
192 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078621
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number78626
Order No.78626
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 131.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D