??
CAD model selection
Selectable products: 1
78667
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365-**-009 - Clamp, double
Bill of material
78667
BESTNR
Order No.
78667
GR
Size
16
A
25 mm
B
40 mm
E
62 mm
F
Diameter
18 mm
GEW
Weight
385 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078669
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D