??
CAD model selection
Selectable products: 1
74609
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6621 - Detend clamp lever
Bill of material
74609
BESTNR
Order No.
74609
G
Thread
M12
D
Diameter
33 mm
H
48 mm
L
135 mm
GEW
Weight
360 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074609
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number74609
Order No.74609
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 173.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D