??
CAD model selection
Selectable products: 1
74732
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7000 - Step clamp
Bill of material
74732
BESTNR
Order No.
74732
GR
Size
12-3
NUT
for T-Slot
12
SK
Clamping force
11.4 kN
MD
Tightening torque
50 Nm
B
34 mm
C
16 mm
HMIN
H min.
60 mm
HMAX
H max.
135 mm
L
112 mm
S
2.50 mm
GEW
Weight
1200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074739
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number74732
Order No.74732
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1211.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.