??
CAD model selection
Discontinued product
Product discontinued since Jan 31, 2024.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
74757
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7000 - Step clamp
Bill of material
74757
BESTNR
Order No.
74757
GR
Size
12-5
NUT
for T-Slot
12
SK
Clamping force
11.4 kN
MD
Tightening torque
50 Nm
B
34 mm
C
19 mm
HMIN
H min.
180 mm
HMAX
H max.
255 mm
L
112 mm
S
2.50 mm
GEW
Weight
2200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074753
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D