??
CAD model selection
Selectable products: 1
74781
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7000 - Step clamp
Bill of material
74781
BESTNR
Order No.
74781
GR
Size
14-2
NUT
for T-Slot
14
SK
Clamping force
15.3 kN
MD
Tightening torque
80 Nm
B
34 mm
C
15 mm
HMIN
H min.
30 mm
HMAX
H max.
75 mm
L
112 mm
S
1.25 mm
GEW
Weight
800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074784
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D