??
CAD model selection
Selectable products: 1
74799
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7000 - Step clamp
Bill of material
74799
BESTNR
Order No.
74799
GR
Size
14-3
NUT
for T-Slot
14
SK
Clamping force
15.3 kN
MD
Tightening torque
80 Nm
B
34 mm
C
16 mm
HMIN
H min.
60 mm
HMAX
H max.
135 mm
L
112 mm
S
2.50 mm
GEW
Weight
1200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074791
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D