??
CAD model selection
Selectable products: 1
74815
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7000 - Step clamp
Bill of material
74815
BESTNR
Order No.
74815
GR
Size
14-5
NUT
for T-Slot
14
SK
Clamping force
15.3 kN
MD
Tightening torque
100 Nm
B
34 mm
C
19 mm
HMIN
H min.
180 mm
HMAX
H max.
255 mm
L
112 mm
S
2.50 mm
GEW
Weight
2200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074814
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number74815
Order No.74815
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1326.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.