??
CAD model selection
Selectable products: 1
74856
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7000 - Step clamp
Bill of material
74856
BESTNR
Order No.
74856
GR
Size
16-3
NUT
for T-Slot
16
SK
Clamping force
16.3 kN
MD
Tightening torque
100 Nm
B
50 mm
C
21 mm
HMIN
H min.
100 mm
HMAX
H max.
220 mm
L
125 mm
S
3.75 mm
GEW
Weight
3540 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074852
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D