??
CAD model selection
Discontinued product
Product discontinued since Jan 31, 2024.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
74989
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7000 - Step clamp
Bill of material
74989
BESTNR
Order No.
74989
GR
Size
18-0
NUT
for T-Slot
18
SK
Clamping force
17.8 kN
MD
Tightening torque
130 Nm
B
50 mm
C
20 mm
HMIN
H min.
0 mm
HMAX
H max.
70 mm
L
160 mm
S
1.25 mm
GEW
Weight
1870 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074982
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D