??
CAD model selection
Selectable products: 1
75028
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7000 - Step clamp
Bill of material
75028
BESTNR
Order No.
75028
GR
Size
18-4
NUT
for T-Slot
18
SK
Clamping force
19.0 kN
MD
Tightening torque
130 Nm
B
50 mm
C
24 mm
HMIN
H min.
200 mm
HMAX
H max.
320 mm
L
125 mm
S
3.75 mm
GEW
Weight
4750 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075026
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D