??
CAD model selection
Selectable products: 1
78956
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GD-**-1 - Clamp, double (short)
Bill of material
78956
BESTNR
Order No.
78956
GR
Size
12
A
15 mm
B
30 mm
E
80 mm
F
12.5 mm
G
Thread
12 mm
I
23.5 mm
K
13.5 mm
N
33 mm
GEW
Weight
200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078959
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D