??
CAD model selection
Selectable products: 1
78972
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GD-**-1 - Clamp, double (short)
Bill of material
78972
BESTNR
Order No.
78972
GR
Size
16
A
25 mm
B
40 mm
E
100 mm
F
17.0 mm
G
Thread
16 mm
I
29.0 mm
K
16.0 mm
N
42 mm
GEW
Weight
525 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078973
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number78972
Order No.78972
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 151.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.