??
CAD model selection
Selectable products: 1
78964
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GD-**-2 - Clamp, double (long)
Bill of material
78964
BESTNR
Order No.
78964
GR
Size
12
A
20 mm
B
30 mm
E
160 mm
F
12.5 mm
G
Thread
12 mm
I
63.5 mm
K
33.5 mm
K1
20 mm
N
33 mm
GEW
Weight
610 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078966
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D