??
CAD model selection
Selectable products: 1
78980
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GD-**-2 - Clamp, double (long)
Bill of material
78980
BESTNR
Order No.
78980
GR
Size
16
A
30 mm
B
40 mm
E
200 mm
F
17.0 mm
G
Thread
16 mm
I
79.0 mm
K
41.0 mm
K1
25 mm
N
42 mm
GEW
Weight
1480 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078980
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D