??
CAD model selection
Selectable products: 1
73585
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GLX-**-1 - Clamp, straight (long)
Bill of material
73585
BESTNR
Order No.
73585
GR
Size
20
A
40 mm
B
60.0 mm
E
298 mm
F
21.0 mm
G
Thread
20 mm
I
47 mm
K
30 mm
L
20 mm
M
Diameter
30 mm
N
221 mm
GEW
Weight
3900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073589
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D