??
CAD model selection
Selectable products: 1
73528
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GX-**-1 - Clamp, straight
Bill of material
73528
BESTNR
Order No.
73528
GR
Size
12
A
20 mm
B
35 mm
E
110 mm
F
12.5 mm
G
Thread
M 12 mm
G1
Thread
M 10 mm
I
21.5 mm
K
11.5 mm
N
82 mm
GEW
Weight
340 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073527
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D