??
CAD model selection
Selectable products: 1
73536
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GX-**-1 - Clamp, straight
Bill of material
73536
BESTNR
Order No.
73536
GR
Size
16
A
30 mm
B
40 mm
E
142 mm
F
17.0 mm
G
Thread
M 16 mm
G1
Thread
M 12 mm
I
28.0 mm
K
15.0 mm
N
107 mm
GEW
Weight
770 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073534
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73536
Order No.73536
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 158.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.