??
CAD model selection
Selectable products: 1
73544
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110GX-**-1 - Clamp, straight
Bill of material
73544
BESTNR
Order No.
73544
GR
Size
20
A
40 mm
B
50 mm
E
200 mm
F
21.0 mm
G
Thread
M 20 mm
G1
Thread
M 16 mm
I
38.0 mm
K
21.0 mm
N
150 mm
GEW
Weight
1800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073541
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D