??
CAD model selection
Selectable products: 1
70003
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6314 - Clamp, straight
Bill of material
70003
BESTNR
Order No.
70003
B1
6.6 mm
L
50 mm
SCM
for clamp. screw metric
M6 mm
SCZ
for clamp. screw inch
1/4 Zoll
A
10 mm
B2
20 mm
B3
8 mm
E1
10 mm
E2
20 mm
GEW
Weight
63 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070007
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D