??
CAD model selection
Selectable products: 1
70011
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6314 - Clamp, straight
Bill of material
70011
BESTNR
Order No.
70011
B1
9.0 mm
L
60 mm
SCM
for clamp. screw metric
M8 mm
SCZ
for clamp. screw inch
5/16 Zoll
A
12 mm
B2
25 mm
B3
10 mm
E1
13 mm
E2
22 mm
GEW
Weight
113 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070014
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D