??
CAD model selection
Selectable products: 1
70060
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6314 - Clamp, straight
Bill of material
70060
BESTNR
Order No.
70060
B1
18.0 mm
L
160 mm
SCM
for clamp. screw metric
M16 M18 mm
SCZ
for clamp. screw inch
5/8 Zoll
A
25 mm
B2
50 mm
B3
18 mm
E1
26 mm
E2
65 mm
GEW
Weight
1240 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070069
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number70060
Order No.70060
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 119.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D