??
CAD model selection
Selectable products: 1
70102
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6314 - Clamp, straight
Bill of material
70102
BESTNR
Order No.
70102
B1
26.0 mm
L
250 mm
SCM
for clamp. screw metric
M24 mm
SCZ
for clamp. screw inch
1 Zoll
A
35 mm
B2
70 mm
B3
26 mm
E1
35 mm
E2
105 mm
GEW
Weight
3800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070106
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D