??
CAD model selection
Selectable products: 1
70136
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6314 - Clamp, straight
Bill of material
70136
BESTNR
Order No.
70136
B1
43.0 mm
L
400 mm
SCM
for clamp. screw metric
M36 M42 mm
SCZ
for clamp. screw inch
1 1/2, 1 5/8 Zoll
A
60 mm
B2
100 mm
B3
43 mm
E1
100 mm
E2
150 mm
GEW
Weight
15000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070137
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number70136
Order No.70136
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1240.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.