??
CAD model selection
Selectable products: 1
70466
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315B - Forked clamp tapered
Bill of material
70466
BESTNR
Order No.
70466
B1
6.6 mm
L
60 mm
SCM
for clamp. screw metric
M6 mm
SCZ
for clamp. screw inch
1/4 Inch
A
12 mm
B2
19 mm
B3
6 mm
B4
3 mm
GEW
Weight
60 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070465
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D