??
CAD model selection
Selectable products: 1
70474
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315B - Forked clamp tapered
Bill of material
70474
BESTNR
Order No.
70474
B1
9.0 mm
L
80 mm
SCM
for clamp. screw metric
M8 mm
SCZ
for clamp. screw inch
5/16 Inch
A
15 mm
B2
25 mm
B3
8 mm
B4
4 mm
GEW
Weight
140 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070472
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D