??
CAD model selection
Selectable products: 1
70607
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315B - Forked clamp tapered
Bill of material
70607
BESTNR
Order No.
70607
B1
26.0 mm
L
315 mm
SCM
for clamp. screw metric
M24 mm
SCZ
for clamp. screw inch
1 Inch
A
40 mm
B2
66 mm
B3
20 mm
B4
10 mm
GEW
Weight
3850 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070601
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D