??
CAD model selection
Selectable products: 1
70615
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315B - Forked clamp tapered
Bill of material
70615
BESTNR
Order No.
70615
B1
33.0 mm
L
250 mm
SCM
for clamp. screw metric
M30 mm
SCZ
for clamp. screw inch
1 1/4 Inch
A
50 mm
B2
74 mm
B3
20 mm
B4
12 mm
GEW
Weight
3700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070618
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D