??
CAD model selection
Selectable products: 1
70672
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315B - Forked clamp tapered
Bill of material
70672
BESTNR
Order No.
70672
B1
43.0 mm
L
600 mm
SCM
for clamp. screw metric
M36 M42 mm
SCZ
for clamp. screw inch
1 1/2, 1 5/8 Inch
A
80 mm
B2
123 mm
B3
40 mm
B4
12 mm
GEW
Weight
29600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070670
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number70672
Order No.70672
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1333.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.