??
CAD model selection
Selectable products: 1
70714
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315C - Forked clamp with pin end
Bill of material
70714
BESTNR
Order No.
70714
B1
11 mm
L1
125 mm
SCM
for clamp. screw metric
M10 mm
SCZ
for clamp. screw inch
3/8 Inch
A
20 mm
B2
30 mm
D
Diameter
16 mm
L2
36 mm
L3
24 mm
GEW
Weight
350 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070717
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D