??
CAD model selection
Selectable products: 1
70748
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315C - Forked clamp with pin end
Bill of material
70748
BESTNR
Order No.
70748
B1
18 mm
L1
200 mm
SCM
for clamp. screw metric
M16 M18 mm
SCZ
for clamp. screw inch
5/8 Inch
A
30 mm
B2
50 mm
D
Diameter
24 mm
L2
55 mm
L3
36 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070748
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number70748
Order No.70748
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 167.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.