??
CAD model selection
Selectable products: 1
70755
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315C - Forked clamp with pin end
Bill of material
70755
BESTNR
Order No.
70755
B1
18 mm
L1
250 mm
SCM
for clamp. screw metric
M16 M18 mm
SCZ
for clamp. screw inch
5/8 Inch
A
30 mm
B2
50 mm
D
Diameter
24 mm
L2
55 mm
L3
36 mm
GEW
Weight
1750 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070755
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D