??
CAD model selection
Selectable products: 1
70789
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315C - Forked clamp with pin end
Bill of material
70789
BESTNR
Order No.
70789
B1
26 mm
L1
250 mm
SCM
for clamp. screw metric
M24 mm
SCZ
for clamp. screw inch
1 Inch
A
40 mm
B2
70 mm
D
Diameter
38 mm
L2
80 mm
L3
56 mm
GEW
Weight
3200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070786
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number70789
Order No.70789
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1137.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.