??
CAD model selection
Selectable products: 1
70805
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6315C - Forked clamp with pin end
Bill of material
70805
BESTNR
Order No.
70805
B1
33 mm
L1
315 mm
SCM
for clamp. screw metric
M30 mm
SCZ
for clamp. screw inch
1 1/4 Inch
A
50 mm
B2
80 mm
D
Diameter
45 mm
L2
85 mm
L3
56 mm
GEW
Weight
5700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070809
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D