??
CAD model selection
Selectable products: 1
71035
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6316 - Clamping arm, cranked
Bill of material
71035
BESTNR
Order No.
71035
B1
9.0 mm
L
80 mm
SCM
for clamp. screw metric
M8 mm
SCZ
for clamp. screw inch
5/16 Inch
A
12 mm
B2
25 mm
B3
12 mm
C
9 mm
E1
27.5 mm
E2
25 mm
H
11 mm
GEW
Weight
160 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071035
H1
24 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D