??
CAD model selection
Selectable products: 1
71043
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6316 - Clamping arm, cranked
Bill of material
71043
BESTNR
Order No.
71043
B1
11.0 mm
L
100 mm
SCM
for clamp. screw metric
M10 mm
SCZ
for clamp. screw inch
3/8 Inch
A
15 mm
B2
30 mm
B3
15 mm
C
12 mm
E1
36.0 mm
E2
32 mm
H
14 mm
GEW
Weight
300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071042
H1
30 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D