??
CAD model selection
Selectable products: 1
71092
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6316 - Clamping arm, cranked
Bill of material
71092
BESTNR
Order No.
71092
B1
22.0 mm
L
200 mm
SCM
for clamp. screw metric
M20 M22 mm
SCZ
for clamp. screw inch
3/4 Inch
A
30 mm
B2
60 mm
B3
30 mm
C
24 mm
E1
59.0 mm
E2
70 mm
H
27 mm
GEW
Weight
2410 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071097
H1
60 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D