??
CAD model selection
Selectable products: 1
71100
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6316 - Clamping arm, cranked
Bill of material
71100
BESTNR
Order No.
71100
B1
26.0 mm
L
200 mm
SCM
for clamp. screw metric
M24 mm
SCZ
for clamp. screw inch
1 Inch
A
35 mm
B2
70 mm
B3
35 mm
C
25 mm
E1
76.5 mm
E2
60 mm
H
32 mm
GEW
Weight
3400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071103
H1
70 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D