??
CAD model selection
Selectable products: 1
71126
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6316 - Clamping arm, cranked
Bill of material
71126
BESTNR
Order No.
71126
B1
33.0 mm
L
250 mm
SCM
for clamp. screw metric
M30 mm
SCZ
for clamp. screw inch
1 1/4 Inch
A
40 mm
B2
80 mm
B3
40 mm
C
40 mm
E1
96.0 mm
E2
80 mm
H
45 mm
GEW
Weight
5400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071127
H1
80 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D