??
CAD model selection
Selectable products: 1
71159
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6316 - Clamping arm, cranked
Bill of material
71159
BESTNR
Order No.
71159
B1
43.0 mm
L
400 mm
SCM
for clamp. screw metric
M36 M42 mm
SCZ
for clamp. screw inch
1 1/2, 1 5/8 Inch
A
60 mm
B2
100 mm
B3
50 mm
C
50 mm
E1
105.0 mm
E2
120 mm
H
55 mm
GEW
Weight
16400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071158
H1
120 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D