??
CAD model selection
Selectable products: 1
556186
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600 - Power clamp
Bill of material
556186
BESTNR
Order No.
556186
GR
Size
30
BMAX
max. load static
30 kN
M
Thread metric
M12 mm
NUT
for T-Slot
14 mm
HMIN
6 mm
HMAX
68 mm
HX
Clamping range
mm
EMIN
20 mm
EMAX
110 mm
L
135 mm
OPTION
Pressure pad
BESDMAX
Max. load, dynamic swelling
23 kN
B
54 mm
B1
13 mm
B2
18 mm
E1
13 mm
E2
25 mm
G1
Thread
M8 mm
H1
85 mm
H2
36 mm
M1
Thread metric
M16 mm
SW1
8 mm
MD1
Tightening torque Md1
100
MD
Tightening torque Md
70
GEW
Weight
2013 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772004644
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number556186
Order No.556186
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1286.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.