??
CAD model selection
Selectable products: 1
556188
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600 - Power clamp
Bill of material
556188
BESTNR
Order No.
556188
GR
Size
43
BMAX
max. load static
43 kN
M
Thread metric
M16 mm
NUT
for T-Slot
18 mm
HMIN
6 mm
HMAX
80 mm
HX
Clamping range
mm
EMIN
29 mm
EMAX
134 mm
L
155 mm
OPTION
Pressure pad
BESDMAX
Max. load, dynamic swelling
32 kN
B
59 mm
B1
17 mm
B2
20 mm
E1
16 mm
E2
32 mm
G1
Thread
M8 mm
H1
105 mm
H2
42 mm
M1
Thread metric
M20 mm
SW1
10 mm
MD1
Tightening torque Md1
220
MD
Tightening torque Md
150
GEW
Weight
3158 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772004668
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number556188
Order No.556188
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1307.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.